SKKT 27B14 E

SEMIPACK® 1

Thyristor Modules


VRRM 1400 V
ITAV 25 A

Part Number: 07897571
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 21 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 30,50 €
  • 12+ 22,03 €
  • 48+ 16,94 €
more Prices
Prices excl. Tax and Shipping
30.504 EUR