SKKT 323/16 E

SEMIPACK® 3

Thyristor Modules


VRRM 1600 V
ITAV 320 A

Part Number: 07890220
Net unit weight: 0.41 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 153,69 €
  • 3+ 136,61 €
  • 18+ 102,46 €
more Prices
Prices excl. Tax and Shipping
153.6885 EUR