SKKT 323/18 E

SEMIPACK® 3

Thyristor Modules


VRRM 1800 V
ITAV 320 A

Part Number: 07890230
Net unit weight: 0.41 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 168.06 $
  • 3+ 149.39 $
  • 18+ 112.04 $
more Prices
Prices excl. Tax and Shipping
168.058375 USD