SKKT 330/08 E

SEMIPACK® 3

Thyristor Modules


VRRM 800 V
ITAV 309 A

Part Number: 07898535
Net unit weight: 0.64 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Currently available
Available 76 piece(s)
Available alternatives
  • Quantity Price
  • 1+ 225,46 €
  • 3+ 175,36 €
  • 18+ 125,26 €
more Prices
Prices excl. Tax and Shipping
225.459 EUR