SKKT 330/12 E

SEMIPACK® 3

Thyristor Modules


VRRM 1200 V
ITAV 309 A

Part Number: 07898515
Net unit weight: 0.64 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 264,06 €
  • 3+ 205,38 €
  • 18+ 146,70 €
more Prices
Prices excl. Tax and Shipping
264.0605 EUR