SKKT 42/18 E

SEMIPACK® 1

Thyristor Modules


VRRM 1800 V
ITAV 40 A

Part Number: 07897311
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 32.82 $
  • 12+ 23.70 $
  • 48+ 18.23 $
more Prices
Prices excl. Tax and Shipping
32.816203 USD