SKKT 42B08 E

SEMIPACK® 1

Thyristor Modules


VRRM 800 V
ITAV 40 A

Part Number: 07897591
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 31.81 $
  • 12+ 22.98 $
  • 48+ 17.68 $
more Prices
Prices excl. Tax and Shipping
31.809368 USD