SKKT 42B12 E

SEMIPACK® 1

Thyristor Modules


VRRM 1200 V
ITAV 40 A

Part Number: 07897601
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 8 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 29,09 €
  • 12+ 21,01 €
  • 48+ 16,16 €
more Prices
Prices excl. Tax and Shipping
29.0895 EUR