SKKT 42B16 E

SEMIPACK® 1

Thyristor Modules


VRRM 1600 V
ITAV 40 A

Part Number: 07897621
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 33.36 $
  • 12+ 24.09 $
  • 48+ 18.53 $
more Prices
Prices excl. Tax and Shipping
33.356124 USD