SKKT 460/16 E

SEMIPACK® 5

Thyristor Modules


VRRM 1600 V
ITAV 460 A

Part Number: 07898710
Net unit weight: 1.4 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 471,68 €
  • 2+ 393,07 €
  • 16+ 262,05 €
more Prices
Prices excl. Tax and Shipping
471.6845 EUR