SKKT 460/22 E H4

SEMIPACK® 5

Thyristor Modules


VRRM 2200 V
ITAV 460 A

Part Number: 07898715
Net unit weight: 1.4 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 515.79 $
  • 2+ 429.82 $
  • 16+ 286.55 $
more Prices
Prices excl. Tax and Shipping
515.787001 USD