SKKT 57/08 E

SEMIPACK® 1

Thyristor Modules


VRRM 800 V
ITAV 50 A

Part Number: 07897321
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 32,43 €
  • 12+ 23,42 €
  • 48+ 18,02 €
more Prices
Prices excl. Tax and Shipping
32.431 EUR