SKKT 57/16 E

SEMIPACK® 1

Thyristor Modules


VRRM 1600 V
ITAV 50 A

Part Number: 07897351
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 34,01 €
  • 12+ 24,56 €
  • 48+ 18,89 €
more Prices
Prices excl. Tax and Shipping
34.0095 EUR