SKKT 57/18 E

SEMIPACK® 1

Thyristor Modules


VRRM 1800 V
ITAV 50 A

Part Number: 07897361
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 6 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 37.19 $
  • 12+ 26.86 $
  • 48+ 20.66 $
more Prices
Prices excl. Tax and Shipping
37.189388 USD