SKKT 57/20E H4

SEMIPACK® 1

Thyristor Modules


VRRM 2000 V
ITAV 50 A

Part Number: 07911060
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 63,96 €
  • 12+ 46,20 €
  • 48+ 35,54 €
more Prices
Prices excl. Tax and Shipping
63.96 EUR