SKKT 57/22E H4

SEMIPACK® 1

Thyristor Modules


VRRM 2200 V
ITAV 50 A

Part Number: 07911070
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 64,46 €
  • 12+ 46,56 €
  • 48+ 35,81 €
more Prices
Prices excl. Tax and Shipping
64.46225 EUR