SKKT 570/12 E

SEMIPACK® 5

Thyristor Modules


VRRM 1200 V
ITAV 570 A

Part Number: 07898735
Net unit weight: 1.4 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 485.02 $
  • 2+ 404.19 $
  • 16+ 269.46 $
more Prices
Prices excl. Tax and Shipping
485.020011 USD