SKKT 570/16 E

SEMIPACK® 5

Thyristor Modules


VRRM 1600 V
ITAV 570 A

Part Number: 07898740
Net unit weight: 1.4 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 465,06 €
  • 2+ 387,55 €
  • 16+ 258,37 €
more Prices
Prices excl. Tax and Shipping
465.063 EUR