SKKT 57B12 E

SEMIPACK® 1

Thyristor Modules


VRRM 1200 V
ITAV 50 A

Part Number: 07897651
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 32,37 €
  • 12+ 23,38 €
  • 48+ 17,99 €
more Prices
Prices excl. Tax and Shipping
32.3695 EUR