SKKT 57B14 E

SEMIPACK® 1

Thyristor Modules


VRRM 1400 V
ITAV 50 A

Part Number: 07897661
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 5 piece(s)
More available in approx. 20 weeks
  • Quantity Price
  • 1+ 33,95 €
  • 12+ 24,52 €
  • 48+ 18,86 €
more Prices
Prices excl. Tax and Shipping
33.948 EUR