SKKT 58B16 E

SEMIPACK® 1

Thyristor Modules


VRRM 1600 V
ITAV 55 A

Part Number: 07894842
Net unit weight: 0.0753 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 14 weeks
1
  • Quantity Price
  • 1+ 32,55 €
  • 12+ 23,51 €
  • 48+ 18,08 €
more Prices
Prices excl. Tax and Shipping
32.554 EUR