SKKT 72/18 E

SEMIPACK® 1

Thyristor Modules


VRRM 1800 V
ITAV 70 A

Part Number: 07897411
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 42.01 $
  • 12+ 30.35 $
  • 48+ 23.34 $
more Prices
Prices excl. Tax and Shipping
42.01268 USD