SKKT 72/22E H4

SEMIPACK® 1

Thyristor Modules


VRRM 2200 V
ITAV 70 A

Part Number: 07911390
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 70.49 $
  • 12+ 50.91 $
  • 48+ 39.16 $
more Prices
Prices excl. Tax and Shipping
70.48947 USD