SKKT 72B16 E

SEMIPACK® 1

Thyristor Modules


VRRM 1600 V
ITAV 70 A

Part Number: 07897721
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 34,56 €
  • 12+ 24,96 €
  • 48+ 19,20 €
more Prices
Prices excl. Tax and Shipping
34.563 EUR