SKKT 92/12 E

SEMIPACK® 1

Thyristor Modules


VRRM 1200 V
ITAV 97 A

Part Number: 07897431
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 37,26 €
  • 12+ 26,91 €
  • 48+ 20,69 €
more Prices
Prices excl. Tax and Shipping
37.25875 EUR