SKKT 92/18 E

SEMIPACK® 1

Thyristor Modules


VRRM 1800 V
ITAV 97 A

Part Number: 07897461
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 20 weeks
1
  • Quantity Price
  • 1+ 39,05 €
  • 12+ 28,21 €
  • 48+ 21,70 €
more Prices
Prices excl. Tax and Shipping
39.0525 EUR