SKKT 92B12 E

SEMIPACK® 1

Thyristor Modules


VRRM 1200 V
ITAV 97 A

Part Number: 07897751
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 18 weeks
1
  • Quantity Price
  • 1+ 37,31 €
  • 12+ 26,95 €
  • 48+ 20,73 €
more Prices
Prices excl. Tax and Shipping
37.31 EUR