SKMD 150F12

SEMIPACK® 2

VRRM 1200 V
IFAV 150 A

Part Number: 07910540
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 91,48 €
  • 8+ 66,07 €
  • 32+ 50,83 €
more Prices
Prices excl. Tax and Shipping
91.48125 EUR