SKMH 72/16

SEMIPACK® 1

Thyristor / Diode Modules


1600 V
70 A

Part Number: 07919280
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 17 weeks
1
  • Quantity Price
  • 1+ 56,60 €
  • 12+ 40,88 €
  • 48+ 31,45 €
more Prices
Prices excl. Tax and Shipping
56.6005 EUR