SKMT 92/04E

SEMIPACK® 1

Thyristor Modules


VRRM 400 V
ITAV 97 A

Part Number: 07911320
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 47,87 €
  • 12+ 34,57 €
  • 48+ 26,59 €
more Prices
Prices excl. Tax and Shipping
47.8675 EUR