SKMT 92/18E

SEMIPACK® 1

Thyristor Modules


VRRM 1800 V
ITAV 97 A

Part Number: 07911370
Net unit weight: 0.095 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 15 weeks
1
Available alternatives
  • Quantity Price
  • 1+ 52,51 €
  • 12+ 37,93 €
  • 48+ 29,17 €
more Prices
Prices excl. Tax and Shipping
52.51075 EUR