SKND 150F12

SEMIPACK® 2

VRRM 1200 V
IFAV 150 A

Part Number: 07910550
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 79,11 €
  • 8+ 57,13 €
  • 32+ 43,95 €
more Prices
Prices excl. Tax and Shipping
79.1095 EUR