SKND 205F06

SEMIPACK® 2

VRRM 600 V
IFAV 205 A

Part Number: 07910570
Net unit weight: 0.16 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 19 weeks
1
  • Quantity Price
  • 1+ 101,10 €
  • 8+ 73,01 €
  • 32+ 56,16 €
more Prices
Prices excl. Tax and Shipping
101.09575 EUR