SKVC 20A 460C

Varistor

VV 460 V

Part Number: 07194380
Net unit weight: 0.125 kg
Tariff Number: 85411000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 52 weeks
1
  • Quantity Price
  • 1+ 63,69 €
  • 12+ 46,00 €
  • 48+ 35,39 €
more Prices
Prices excl. Tax and Shipping
63.6935 EUR