SKKQ 1200/14E

SEMiSTART

Antiparallel thyristors for softstart


VRRM 1400 V
Ioverload 1225 A

Part Number: 08890060
Net unit weight: 1.2 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 7 piece(s)
More available in approx. 16 weeks
Available alternatives
  • Quantity Price
  • 1+ 334,82 €
  • 3+ 279,02 €
  • 30+ 153,45 €
more Prices
Prices excl. Tax and Shipping
334.81625 EUR