SKKQ 1500/14E
SEMiSTART
Antiparallel thyristors for softstart
V
RRM 1400 V
I
overload 1500 A
Part Number: 08890080
Net unit weight: 1.2 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
⬤
Current delivery time approx. 16 weeks
1