SKKQ 1500/18E

SEMiSTART

Antiparallel thyristors for softstart


VRRM 1800 V
Ioverload 1500 A

Part Number: 08890085
Net unit weight: 1.2 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 9 piece(s)
More available in approx. 16 weeks
Available alternatives
  • Quantity Price
  • 1+ 507.09 $
  • 3+ 422.58 $
  • 30+ 232.42 $
more Prices
Prices excl. Tax and Shipping
507.090588 USD