SKKQ 3000/18E
SEMiSTART
Antiparallel thyristors for softstart
V
RRM 1800 V
I
overload 3080 A
Part Number: 08890090
Net unit weight: 3.33 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
⬤
Currently available
Available 37 piece(s)