SKKQ 560/14E

SEMiSTART

Antiparallel thyristors for softstart


VRRM 1400 V
Ioverload 560 A

Part Number: 08890100
Net unit weight: 0.53 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 2 piece(s)
More available in approx. 16 weeks
  • Quantity Price
  • 1+ 254,63 €
  • 3+ 212,20 €
  • 30+ 116,71 €
more Prices
Prices excl. Tax and Shipping
254.6305 EUR