SKKQ 560/18E

SEMiSTART

Antiparallel thyristors for softstart


VRRM 1800 V
Ioverload 560 A

Part Number: 08890105
Net unit weight: 0.53 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 7 piece(s)
More available in approx. 16 weeks
Available alternatives
  • Quantity Price
  • 1+ 285.03 $
  • 3+ 237.53 $
  • 30+ 130.63 $
more Prices
Prices excl. Tax and Shipping
285.030072 USD