SKKQ 800/14E

SEMiSTART

Antiparallel thyristors for softstart


VRRM 1400 V
Ioverload 800 A

Part Number: 08890050
Net unit weight: 1.2 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Only 4 piece(s)
More available in approx. 16 weeks
Available alternatives
  • Quantity Price
  • 1+ 308.92 $
  • 3+ 257.43 $
  • 30+ 141.58 $
more Prices
Prices excl. Tax and Shipping
308.91546 USD