SKKQ 800/18E

SEMiSTART

Antiparallel thyristors for softstart


VRRM 1800 V
Ioverload 800 A

Part Number: 08890055
Net unit weight: 1.2 kg
Tariff Number: 85413000
Country of Origin: Slovakia
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 16 weeks
1
  • Quantity Price
  • 1+ 292,17 €
  • 3+ 243,47 €
  • 30+ 133,91 €
more Prices
Prices excl. Tax and Shipping
292.166 EUR