SK 100 B 16

SEMITOP® 2

VRRM 1600 V
ID 100 A

Part Number: 24914710
Net unit weight: 0.019 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 46,88 €
  • 15+ 13,48 €
  • 150+ 11,73 €
more Prices
Prices excl. Tax and Shipping
46.8835 EUR