SK 100 KQ 12

SEMITOP® 2

VRRM 1200 V
IRMS 101 A

Part Number: 24302603
Net unit weight: 0.019 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 61.18 $
  • 15+ 17.59 $
  • 150+ 15.29 $
more Prices
Prices excl. Tax and Shipping
61.177519 USD