SK 100 KQ 16

SEMITOP® 2

VRRM 1600 V
IRMS 101 A

Part Number: 24302606
Net unit weight: 0.019 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 63.39 $
  • 15+ 18.22 $
  • 150+ 15.85 $
more Prices
Prices excl. Tax and Shipping
63.394569 USD