SK 100 WT 12

SEMITOP® 3

VRRM 1200 V
IRMS 101 A

Part Number: 24910640
Net unit weight: 0.03 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 99.55 $
  • 10+ 32.35 $
  • 100+ 24.89 $
more Prices
Prices excl. Tax and Shipping
99.551305 USD