SK 20 NHMH 10

SEMITOP® 2

1000 V
21 A

Part Number: 24409005
Net unit weight: 0.021 kg
Tariff Number: 85412900
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 42,07 €
  • 15+ 12,10 €
  • 150+ 10,52 €
more Prices
Prices excl. Tax and Shipping
42.066 EUR