SK 25 KQ 12

SEMITOP® 1

VRRM 1200 V
IRMS 29 A

Part Number: 24302203
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
Current delivery time approx. 21 weeks
1
  • Quantity Price
  • 1+ 38.83 $
  • 16+ 12.38 $
  • 160+ 10.64 $
more Prices
Prices excl. Tax and Shipping
38.825891 USD