SK 25 KQ 16

SEMITOP® 1

VRRM 1600 V
IRMS 29 A

Part Number: 24302206
Net unit weight: 0.013 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 34,22 €
  • 16+ 10,92 €
  • 160+ 9,39 €
more Prices
Prices excl. Tax and Shipping
34.22475 EUR