SK 25 UT 12

SEMITOP® 3

VRRM 1200 V
IRMS 29 A

Part Number: 24307203
Net unit weight: 0.029 kg
Tariff Number: 85413000
Country of Origin: Italy
Manufacturer: Semikron Danfoss
   datasheet
delivery time on request.
1
  • Quantity Price
  • 1+ 55,82 €
  • 10+ 18,14 €
  • 100+ 13,96 €
more Prices
Prices excl. Tax and Shipping
55.8215 EUR